text.skipToContent text.skipToNavigation

Catalog No. : SHF70612SET36

Description:  HDG FIT 7IN 6X12W SOL ET 36R

CUP: 785055121084

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud, té d"expansion horizontal. Hauteur du rail latéral 7 pouces, largeur 6 pouces x 12 pouces. Style de fond solide. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 12 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Steel

Surface protection

Hot-dip galvanized