text.skipToContent text.skipToNavigation

Catalog No. : SHF624LHB6048

Description:  HDG FIT 6IN 24W LAD HB 60D48R

CUP: 785055109365

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en acier galvanisé par trempage à chaud. Profondeur du rail latéral 6 pouces, largeur 24 pouces, style de fond en échelle. Angle de 60 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

24 inch

Inner radius

48 inch

Material

Steel

Surface protection

Hot-dip galvanized