Catalog No. : SHF53606LRT24
Description: GALV RAC 5PO 36-6LRG ECH T RED 24R
CUP: 785055094487
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 6 in |
|
Side Rail Height |
5 Inches |
|
Type of rung |
Perforated profile |
|
Cable ladder height |
127 mm |
|
Inner radius |
609.6 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |