text.skipToContent text.skipToNavigation

Catalog No. : SHF530LVO9024

Description:  GALV RAC 5PO 30LRG ECH VE 90D24R

CUP: 785055090373

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en acier galvanisé par trempage à chaud. Profondeur du rail latéral 5 pouces, largeur 30 pouces, style de fond en échelle. Angle de 90 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here