text.skipToContent text.skipToNavigation

Catalog No. : SHF524LVO3024H

Description:  GALV. 5PO 24L VERT. EXT. 60D 24R

CUP: 753554101692

Fabriqué ou assemblé au Canada.

Hot-dipped galvanized steel fitting 5 inches side rail height 24 inches width ladder vertical outside bend 30 degree 24 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Cable ladder width

24 inch

Inner radius

24 inch