Catalog No. : SHF43630VRT12
Description: HDG 36IN-30IN 4IND RT 12INRAD VTD.
CUP: 785055073222
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Tee for cable tray |
Special Features |
12 inches radius |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
36 x 30 in |
Side Rail Height |
4 Inches |
Type of rung |
Perforated profile |
Cable ladder height |
101.6 mm |
Inner radius |
304.8 mm |
Material |
Steel |
Surface protection |
Hot-dip galvanized |