text.skipToContent text.skipToNavigation

Catalog No. : SHF418LHT36

Description:  GALV RAC 4PO 18LRG ECH T HOR 36R

CUP: 785055061731

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud, té horizontal. Hauteur du rail latéral 4 pouces, largeur 18 pouces. Style de fond en échelle. Rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

457.2 mm

Inner radius

914.4 mm

Material

Steel

Surface protection

Hot-dip galvanized