text.skipToContent text.skipToNavigation

Catalog No. : SHF41830SET36

Description:  HDG 18IN-30IN 4IND ET 36INRAD SLD.

CUP: 785055064121

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud, té d"expansion horizontal. Hauteur du rail latéral 4 pouces, largeur 18 pouces x 30 pouces. Style de fond solide. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 30 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

914.4 mm

Material

Steel

Surface protection

Hot-dip galvanized