text.skipToContent text.skipToNavigation

Catalog No. : SHF412SVO9012

Description:  GALV RAC 4PO 12LRG SOL VE 90D12R

CUP: 785055059554

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en acier galvanisé par trempage à chaud. Profondeur du rail latéral 4 pouces, largeur 12 pouces, style de fond solide. Angle de 90 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

12 inch

Material

Steel

Surface protection

Hot-dip galvanized