text.skipToContent text.skipToNavigation

Catalog No. : SHF41206SHRR

Description:  HDG 12IN-6IN 4IND RR SLD.

CUP: 785055060239

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud, réducteur horizontal droit. Hauteur du rail latéral 4 pouces, largeur 12 pouces x 6 pouces. Style de fond solide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

101.6 mm

Material

Steel

Surface protection

Hot-dip galvanized