text.skipToContent text.skipToNavigation

Catalog No. : SHF336LVI4524

Description:  GALV RAC 3-5/8PO 36LRG L VI 45D24R

CUP: 785055050698

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en acier galvanisé par trempage à chaud. Profondeur du rail latéral 3-5/8 pouces, largeur 36 pouces, style de fond en échelle. Angle de 45 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized