Catalog No. : SHF33606LRT24
Description: GALV RAC 3-5/8PO 36-6LRG T RED 24R
CUP: 785055051428
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Tee for cable tray |
Special Features |
24 inches radius |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
36 x 6 in |
Side Rail Height |
3-5/8 inches |
Type of rung |
Perforated profile |
Cable ladder height |
92.075 mm |
Inner radius |
609.6 mm |
Material |
Steel |
Surface protection |
Hot-dip galvanized |