text.skipToContent text.skipToNavigation

Catalog No. : SHF330VHT24

Description:  GALV RAC 3PO 30LRG VEN T HOR 24R

CUP: 785055049630

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud, té horizontal. Hauteur du rail latéral 3-5/8 pouces, largeur 30 pouces. Style de fond ventilé. Rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

762 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized