text.skipToContent text.skipToNavigation

Catalog No. : SHF324LVI9024G

Description:  GALV RAC 3POD 24LRG VI 90D24R TRMAT

CUP: 753554089303

Fabriqué ou assemblé au Canada.

Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 24 inches width ladder vertical inside bend 90 degree 24 inches radius with grounding hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

24 inch

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized