text.skipToContent text.skipToNavigation

Catalog No. : SHF32436SEX24

Description:  HDG FIT 3IN 24X36W SOL EX 24R

CUP: 785055048930

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud, croix d"expansion horizontale. Hauteur du rail latéral 3-5/8 pouces, largeur 24 pouces x 36 pouces. Style de fond solide. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 36 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized