text.skipToContent text.skipToNavigation

Catalog No. : SHF309SVI6024

Description:  HDG FIT 3IN 9W SOL VI 60D24R

CUP: 785055043201

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en acier galvanisé par trempage à chaud. Profondeur du rail latéral 3-5/8 pouces, largeur 9 pouces, style de fond solide. Angle de 60 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

9 inch

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized