n° de catalogue : SH5536L06120H
Description: HDG TRAY 5IN 36W LAD STR. 10FT
CUP: 785055254799
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
|
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA, NEC, UL |
Dimensions
|
Width |
36 in |
|
Length |
120 in |
|
Side Rail Height |
5 Inches |
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
127 mm |
|
Width |
914.4 mm |
|
Length |
3048 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |