text.skipToContent text.skipToNavigation

Catalog No. : SH5512S120

Description:  HDG TRAY 5IN 12W SOL STR. 10FT

CUP: 785055252382

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en acier galvanisé à chaud série 5. Hauteur du rail latéral 5 pouces, largeur 12 pouces. Style de fond plein (solide). Longueur de 120 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

120 in

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

304.8 mm

Length

3048 mm

Material

Steel

Surface protection

Hot-dip galvanized