Catalog No. : SH4606L09120H
Description: HDG TRAY 6IN 6W LAD STR. 10FT
CUP: 785055244837
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Catégorie |
Channel Cable Tray Straight Sections |
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA, NEMA, NEC, UL |
Dimensions
Width |
6 in |
Length |
120 in |
Side Rail Height |
6 inches |
Type of rung |
Perforated profile |
Fixation rung |
Welded |
Height |
152.4 mm |
Width |
152.4 mm |
Length |
3048 mm |
Material |
Steel |
Surface protection |
Hot-dip galvanized |