text.skipToContent text.skipToNavigation

Catalog No. : SH1609V-3H

Description:  GALV CH 6PO 9LRG VEN 3M QAI

CUP: 785055211334

Fabriqué ou assemblé au Canada.

Chemin de câble section droite, poutre en H en acier galvanisé à chaud série 1. Hauteur du rail latéral 6 pouces, largeur 9 pouces. Style de fond ventilé. Longueur de 3 mètres. Avec quincaillerie.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

3 m

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

228.6 mm

Length

3000 mm

Material

Steel

Surface protection

Hot-dip galvanized