Catalog No. : SGLC3604L4ZX
Description: SG(M)400 65 KAIC 80% LSIG + ZX
CUP:
Descriptors
Category |
Spectra RMS™ Electronic Trip |
Product Line |
Spectra RMS - microEntelliGuard |
GO Schedule |
EM |
Specifications
Trip Style |
Interchangeable |
Poles |
3 |
Amperage |
150 A |
System Voltage |
120 Vac |
Frame Type |
SG600 |
120 Vac Interrupting Rating |
100 KAIC |
120/240 Vac Interrupting Rating |
100 KAIC |
Accessory Type |
SGLC |
240 Vac Interrupting Rating |
100 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
480 Vac Interrupting Rating |
65 KAIC |
600 Vac Interrupting Rating |
65 KAIC |
Trip Function |
LSIG |
Trip Indication Target |
Yes |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TCLK 365 |
Long Time |
Adjustable |
Short Time |
Adjustable or Off |
Instantaneous |
Adjustable |
Ground Fault |
Yes |
Ground Fault Alarm |
No |
Neutral Protection |
No |
Zone Selective Interlock |
Ground Fault and ShortTime |
Reduced Energy Let-Through |
No |
Current Metering |
Yes |
Communications |
No |
Waveform Capture |
No |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |