n° de catalogue : SGLA26AT0400
Description: SGL 2P 600V 400A
CUP: 783164211290
Descripteurs
Catégorie |
Spectra RMS™ Electronic Trip |
Product Line |
Spectra RMS - Standard |
GO Schedule |
ES |
Spécifications
Trip Style |
Interchangeable |
Poles |
2 |
Amperage |
125 A |
System Voltage |
120 Vac |
Frame Type |
SG600 |
120 Vac Interrupting Rating |
100 KAIC |
120/240 Vac Interrupting Rating |
100 KAIC |
240 Vac Interrupting Rating |
100 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
480 Vac Interrupting Rating |
65 KAIC |
600 Vac Interrupting Rating |
65 KAIC |
Trip Function |
LSI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TCLK265 |
Long Time |
Fixed |
Short Time |
Adjustable |
Instantaneous |
Adjustable |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Titre | Numéro de publication | Type de publication |
---|---|---|
SG (400/600AF); Peak Let-Through Current 1-page peak let through current curve. |
K215-199B |
Time Current Curves |
SG (400/600AF); Let-Through Energy 1-page let-through energy curve. |
K215-198B |
Time Current Curves |
SG (400AF); Long/Tracking Short Time Instantaneous 1-page time current curve. |
K215-174B |
Time Current Curves |