n° de catalogue : SFPA36AI0250
Description: F-FRAME 3P 600V MAG-BREAK 100KA
CUP: 783164344134
Descripteurs
Catégorie |
Spectra RMS™ Electronic Trip |
Product Line |
Spectra RMS - Standard |
GO Schedule |
BH |
Spécifications
Trip Style |
Interchangeable |
Poles |
3 |
Amperage |
100 A |
System Voltage |
120 Vac |
Frame Type |
SF250 |
120 Vac Interrupting Rating |
200 KAIC |
120/240 Vac Interrupting Rating |
200 KAIC |
240 Vac Interrupting Rating |
200 KAIC |
277 Vac Interrupting Rating |
100 KAIC |
480 Vac Interrupting Rating |
100 KAIC |
600 Vac Interrupting Rating |
25 KAIC |
Trip Function |
Mag Only |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TCAL29 |
Long Time |
No |
Instantaneous |
Adjustable |
Current Metering |
No |
Protective Relays |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Titre | Numéro de publication | Type de publication |
---|---|---|
SF (250AF); Peak Let-Through Energy 1-page peak let through energy curve. |
K215-179A |
Time Current Curves |
SF (250AF 70-250A) Mag-Break; Tracking Short Time Instantaneous 1-page time current curve. |
K215-190B |
Time Current Curves |
SF (250AF); Peak Let-Through Current 1-page peak let through current curve. |
K215-180A |
Time Current Curves |