text.skipToContent text.skipToNavigation

n° de catalogue : SDCJBB

Description:  SPECTRA MVT PM DIST JUNCTION BOX

CUP: 783164157437

The Distribution Cable Junction Box is a modular connector used to provide quick, easy, and reliable attachment of Spectra RMS Molded Case Circuit Breakers with MicroVersaTrip Plus or MicroVersaTrip PM trip systems to the Distribtuion Cable System. The Junction Box contains two Distribution Cable Harness plugs, one breaker plug, and a terminal block for the connection of a neutral current sensor and an auxiliary switch. Catalog number SDCJBA is for general purpose OEM applications and catalog number SDCJBB is designed for mounting in Spectra Series (t) Panelboards.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

EM

Spécifications

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E57253