text.skipToContent text.skipToNavigation

Alternate Catalog No. : "SCREW,HS 395"

Catalog No. : SCREWHS395

Description:  ST SCRW W/CPTV BELLEVILLE WASHER

CUP: 75114107501

1/2-13 UNC-2A Plated Steel Screw, Thread Length 1-1/4 inch, Overall Length 1-1/2 inch with 1 inch Diameter Captive Belleville Washer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Set screws

Specifications

Material

Steel

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant