text.skipToContent text.skipToNavigation

Catalog No. : SC200AR

Description:  SUPP NON METAL BAS VOLTAGE 2GROUPES

CUP: 34481194743

Support non métallique bas voltage 2 groupes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Specifications

Color

Orange

Classifications

Brand Name

Carlon

Dimensions

Length

7.23 in

Width

5.64 in

Depth

3.15 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant