text.skipToContent text.skipToNavigation

n° de catalogue : SABAP1

Description:  Bell Alarm contact form C

CUP: 783164211962

All Spectra RMS circuit breakers from the SE150 through the SK1200, including instantaneous trip Mag-Break motor circuit protectors and molded case switches, use the same UL listed field-installable internal accessories that do not require cover removal to install. The bell alarm switch provides remote indication of whether the circuit breaker has been tripped via open or closed SPDT switch elements, but remains unchanged during "On/Off" circuit breaker operation and during operation by the push to trip button. SABAP1
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

ES

Spécifications

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E57253