text.skipToContent text.skipToNavigation

n° de catalogue : R2T28J2-T1230-B2

Description:  RANGER2 CABLE TERMINATOR 25KV

CUP: 783786517381

Ranger2 Termination. Type - Outdoor, 28kV, Cable Type - Concentric Neutral/Jacketed Concentric Neutral, Insulation Range - .84 inch - 1.38 inch, Connector Type - Aluminum Barrel for AL Condutor only with Copper Wire Lead #2-4/0, Conductor Code - 230 -Stranded or Compressed #1 Compact or Solid 1/0. Cable Mounting Bracket - B2 - Stainless Steel - Size 1.10 inch - 1.50 inch.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Ensemble de terminaison de câble haute tension

Caractéristiques spéciales

Silicone Rubber Housing. Lightweight, Compact Design. Pull-Down Tabs for Easy Installation. Thick Wall Construction.

Application

Cable Termination, Outdoor Application, 28kV.

Spécifications

Type de câble

Concentric Neutral Wire

Tension nominale

28 kV

Nombre de cosses

(1) Single Phase

Couleur

Gris foncé

Montage

Product Need to have Cable Holder (not included)

Mise à la terre

Products Includes Their Own Grounding System.

Classifications

Marque de produit

Elastimold

Standard

IEEE 48

Dimensions

Calibre de conducteur

#1 STR AWG , #1 COMPR AWG , 1/0 SOL AWG , 1/0 COMPT AWG