Catalog No. : PREWIN3R2VRTP
Description: ENSEIGNE DE SORTIE EN PLASTIQUE
CUP: 787321173124
Exit Sign, Colour: factory white, Battery Type: nickel-cadmium, 120/347VAC, Legend Colour: red, double face, vandal-resistant shield and tamper-proof screws, self-powered, no diagnostic, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 11.875 inches (0.99 ft, 301.625 mm., 30.163 cm, 0.302 m), Width of 2 inches (0.167 ft, 50.8 mm., 5.08 cm, 0.051 m), Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.