text.skipToContent text.skipToNavigation

n° de catalogue : PMVI1-21-15-22

Description:  PAD INTERRUPTER 1PH 15KV 200AMP

CUP: 783786434039

Padmount Interrupter, Single-Phase, 15Kv, 200 Amp
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Vacuum Interrupters, Programmable, Electronic, Self-Powered Controls and EPDM Rubber Insulation Provide Compact, Lightweight and Submersible Overcurrent Protection.
  • Field Programmable with a Wide Range of Time-Current Characteristic (TCC) Curves and Trip Settings.
  • TCC Curves Provide Predictable Tripping for Ease of Coordination with Upstream and/or Downstream Protective Devices
  • Control Monitors the Current Condition - When the Programmed Parameters are Exceeded, A Singal is Sent to the Tripping Mechanism.
  • MVI Molded Vacuum Fault Interrupters include Molded-in Elbow Connection Interfaces and Trip-Free Mechanisms.

Descripteurs

Catégorie

Interrupteur à vide

Caractéristiques spéciales

EPDM Molded Rubber Insulation. Field Programmable with a Wide Range of Time-Circuit Characteristic (TCC) Curves and Trip Settings. Control Monitors the Circuit Condition.

Application

Make, Carry and Automatically Interrupt Currents

Spécifications

Tension nominale

15 kV

Ampères

200 ampères

Matériau

EPDM Rubber Insulation

Phase

monophase

Température de fonctionnement

-40 à +65 C

Classifications

Marque de produit

Elastimold

Standard

ANSI C37.60, IEEE 386, ANSI C57.12.28

Dimensions

Longueur

30-5/8 in , 778 mm