text.skipToContent text.skipToNavigation

Catalog No. : PISG-36S.300

Description:  CONDUIT PA12 NW36 GRY

CUP: 786210178639

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

High

Material

Polyamide 12

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Length

300 m

Compliance and Certifications

POPs POPs 28 Compliant