text.skipToContent text.skipToNavigation

Catalog No. : PB448

Description:  SUPPORT DE PANNEAU DE BASE

CUP: 786210790770

Embase encastrée avec couvercle. Blocage à levier simple. 48 positions et mise à la terre.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Terminal block covers

Specifications

Material

Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Temperature Rating

-40 to +257 F

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC000437 Housing for rectangular connectors

Width

90 mm

Height

41 mm

Type of housing

Other

Material housing

Aluminium

Coating housing

Powder coating

Position cable feed

Sideways

With cable screw gland

N

With hinged lid

Y

Inflammability class of insulation material acc. with UL94

V0

Operation temperature

-40 - +125 °C

Degree of protection (IP), mounted

Other

Documents/Support Tools

Sales Drawing

Click here