text.skipToContent text.skipToNavigation

Catalog No. : NP2420

Description:  21X17 PANNEAU DE FOND ACIER

CUP: 34481105558

Panneau de fond moyen NEMA en acier. Épaisseur 21 pouces x 17 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

Avaible in steel or PVC

Application

Junction and terminal boxes

Specifications

Material

Steel

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC002524 Side/back panel (switchgear cabinet)

Suitable as side panel

N

Suitable as rear panel

Y

Width

431.8 mm

Height

533.4 mm

Material

Steel

Colour

White

With cable entry

N

With lock

N

Documents/Support Tools

Sales Drawing

Click here