text.skipToContent text.skipToNavigation

Catalog No. : NM-M6V0690VI12

Description:  NON METAL RAC 6PO 6LRG VI 90D12R

CUP: 785055999973

Raccord biseauté, non métallique, hauteur 6 pouces en résine d"ester vinylique, largeur 6 pouces. Coude vertical interne 90 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Application

For use in harsh environment

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

Height

6 In

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

12 inch

Material

Other