text.skipToContent text.skipToNavigation

Catalog No. : MR-20700

Description:  ATTACHE CBL 7.5 PO NATUREL SAC/1000

CUP: 67396008287

Attache pour câble 7,5 pouces en nylon naturel 6.6 recommandée pour usage intérieur. Résistance â  la traction 50 livres. Type 2, 21. Sac de 1000.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Recommended for indoor use
  • Tensile strenght: 50 lb.

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Plastic Pawl

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Catamount

Sub Brand

Marrette

Standard

UL E49405
UL E49405

Dimensions

Width

0.189 in , 4.8 mm

Length

7.48 in , 190 mm

Thickness

0.051 in , 1.3 mm

ETIM EC000046 Cable tie

Band width

4.8 mm

Length belt/tape/tie

190 mm

Length belt/tape/tie

7.48 inch

Tie thickness

1.3 mm

Tie thickness

0.05 inch

Min. holding force

220 N

Model

Internal toothing

Band closure

Plastic lip/-cam

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Natural colour

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y