Catalog No. : MQMP2NXLD2-SM
Description: PLASTIQUE NEMA4X SATELLITE DBL 6V5W
CUP: 787321182294
Unité Satellite, Plaque de fond: polycarbonate, Type d'Unité: NEMA-4X et NSF, deux lampes, Type de lampe: MR16 DEL, Tension du lampe: 6V, Puissance du lampe: 5W, Couleur: blanc du manufacturier, montage en surface, Tension DC: 6V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.