Catalog No. : MQMP1NCLD10T
Description: PHARE SATELLITE
CUP: 624616329401
Unité Satellite, une lampe, Type de lampe: MR16 DEL, Tension du lampe: 12V, Puissance du lampe: 6W, Couleur: blanc du manufacturier, Tension DC: 12V, Style de phare: protégé, vis inviolables
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.