text.skipToContent text.skipToNavigation

Catalog No. : LTZES02G-L

Description:  CFME ACIER GALV GRIS1/2 300M/1000PI

CUP: 786210114897

Conduit flexible métallique étanche, gris, sans halogène. Âme en acier galvanisé avec gaine en PVC. Grosseur de conduit 1/2 pouce. Longueur 300 mètres/1000 pieds.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Galvanized Steel Core

Finish

PVC Jacket

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

1/2 in , 20 mm

Outside Diameter

0.840 in

Inside Diameter

0.622 in

Length

1,000 ft , 300 m

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here