text.skipToContent text.skipToNavigation

Catalog No. : LTMES04B-C

Description:  CFME BRZ NOIR 3/4PO 30M/100PI

CUP: 786210153957

Conduit flexible métallique étanche, noir. Âme en bronze avec gaine en PVC. Grosseur de conduit 1 pouce. Longueur 30 mètres/100 pieds.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid Tight Conduit

Specifications

Material

Bronze Core with PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

Compliant to RoHS and WEEE

Dimensions

Trade Size

1 in

Length

100 ft

Documents/Support Tools

Sales Drawing

Click here