text.skipToContent text.skipToNavigation

Catalog No. : LTGES08B-A

Description:  CFME ACIER GALV NOIR 1-1/2 8M/25PI

CUP: 786210110097

General Purpose, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent strength andliquid-tight performance

Conduit flexible métallique étanche, noir. Usage général. Âme en acier galvanisé avec tresse en cuivre et gaine en PVC. Grosseur de conduit 2-1/2 pouces. Longueur 8 mètres/25 pieds.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Full compliance to IEC 61386 requirements, CE compliant
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings
  • Used extensively in the machine tool and other industrial environments whereflexibility is necessary for motion, vibration and bending
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
  • Liquid-tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 volts

Descriptors

Category

Liquid Tight Conduit

Special Features

Designed to meet UL 360 ID/OD dimension requirements

Application

General Purpose

Specifications

Radius

203 mm

Material

Galvanised Steel

Finish

PVC Jacket

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS

Dimensions

Trade Size

2-1/2 in

Outside Diameter

2.875 in

Inside Diameter

2.480 in

Length

25 ft , 8 m

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here