n° de catalogue : LTGES02B-C
Description: CFME ACIER GALV NOIR 1/2 30M/100PI
CUP: 786210110035
General Purpose, CE compliant Liquid-tight FlexibleMetallic Conduits provide excellent strength andliquid-tight performance
- Full compliance to IEC 61386 requirements, CE compliant
- Coordinated performance with Series 52/53 Steel Fittings
- Ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Used extensively in the machine tool and other industrial environments whereflexibility is necessary for motion, vibration and bending
- The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
- Liquid-tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 volts
Descripteurs
Catégorie |
Conduit étanche à l'eau |
Caractéristiques spéciales |
Designed to meet UL 360 ID/OD dimension requirements |
Application |
General Purpose |
Spécifications
Rayon |
51 mm |
Matériau |
Acier galvanisé |
Fini |
Gaine de PVC |
Couleur |
Noir |
Classifications
Marque de produit |
Raccords T&B Liquidtight |
Sous-marque de produit |
Raccords T&B Liquidtight |
Standard |
RoHS |
Dimensions
Grosseur nominale |
1/2 po |
Diamètre extérieur |
0.84 po |
Diamètre intérieur |
0,622 po |
Longueur |
100 pi , 30 m |