n° de catalogue : LTAES13B-A
Description: CFME AL NOIR 6PO 8M/25 PI
CUP: 786210105741
Aluminum, CE compliant Liquid-tight Flexible MetallicConduits provide excellent performance in corrosiveenvironments and installations where lightweightwireway is required
- Full compliance to IEC 61386-1, -23 requirements, CE Certified
- Coordinated performance with Series 5200AL Fittings
- NEMA & IP ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Applications with light weight requirements, 40-50% lighter that typical steelconstruction
- Used extensively in applications where flexibility is necessary for motion, vibration and bending
- The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
- Liquid-tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 volts
Descripteurs
Catégorie |
Conduit étanche à l'eau |
Caractéristiques spéciales |
Designed to meet UL 360 ID/OD dimension requirements |
Application |
For Use in Corrosive Environments |
Spécifications
Rayon |
572 mm |
Matériau |
Aluminium |
Fini |
Gaine de PVC |
Couleur |
Noir |
Classifications
Marque de produit |
Raccords T&B Liquidtight |
Sous-marque de produit |
Raccords T&B Liquidtight |
Standard |
RoHS |
Dimensions
Grosseur nominale |
6 po |
Diamètre extérieur |
6,625 po |
Diamètre intérieur |
6,015 po |
Longueur |
25 pi / 8 m |
Documents/outils d'aide
Dessin de vente |
Outils d'assistance |