n° de catalogue : LTAES04B-C
Description: CFME AL NOIR 1PO 30M/100 PI
CUP: 786210105482
Aluminum, CE compliant Liquid-tight Flexible MetallicConduits provide excellent performance in corrosiveenvironments and installations where lightweightwireway is required
- Full compliance to IEC 61386-1, -23 requirements, CE Certified
- Coordinated performance with Series 5200AL Fittings
- NEMA & IP ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
- Applications with light weight requirements, 40-50% lighter that typical steelconstruction
- Used extensively in applications where flexibility is necessary for motion, vibration and bending
- The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
- Liquid-tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 volts
Descripteurs
Catégorie |
Conduit étanche à l'eau |
Caractéristiques spéciales |
Designed to meet UL 360 ID/OD dimension requirements |
Application |
For Use in Corrosive Environments |
Spécifications
Rayon |
102 mm |
Matériau |
Aluminium |
Fini |
Gaine de PVC |
Couleur |
Noir |
Classifications
Marque de produit |
Raccords T&B Liquidtight |
Sous-marque de produit |
Raccords T&B Liquidtight |
Standard |
RoHS |
Dimensions
Grosseur nominale |
1 pouce |
Diamètre extérieur |
1,315 po |
Diamètre intérieur |
1,041 po |
Longueur |
100 pi , 30 m |
Documents/outils d'aide
Dessin de vente |
Outils d'assistance |