text.skipToContent text.skipToNavigation

Catalog No. : LT6FES02W-K

Description:  CFME INOX BLANC 1/2PO 150M/500PI

CUP: 786210154701

Conduit flexible métallique étanche blanc, alimentation. Âme en acier inox 316 avec gaine en PVC. Grosseur de conduit 1/2 pouce. Longueur 150 mètres/500 pieds.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Catégorie

Liquid Tight Conduit

Specifications

Material

316 Stainless Steel Core with PVC Jacket

Finish

White

Color

White

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B Liquidtight Systems

Standard

RoHS, WEEE
RoHS, WEEE

Dimensions

Trade Size

1/2 in

Outside Diameter

0.84 in

Inside Diameter

0.622 in

Length

500 ft

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001179 Protective metallic hose

Nominal diameter

20 mm

Nominal size in inch

1/2 inch

Material

Stainless steel

Colour

White

Bending strength

Flexible

Documents/Support Tools

Sales Drawing

Click here

Click here

Support/Tools

Click here