text.skipToContent text.skipToNavigation

Catalog No. : LT516-75

Description:  COND LT METAL FLEX ACIER GRIS 5/16

CUP: 786210903323

Conduit flexible étanche fabriqué de feuillards en acier plaqué enroulés en spirale. Grosseur nominale 5/16 pouce. Longueur de 75 mètres. Gris.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine Tool and Other Industrial Environments

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

5/16 in

Length

75 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

5/16 inch

Outer diameter

14.99 mm

Inner diameter

9.78 mm

Material

Steel

Colour

Grey

With approval according to UL

N

Approved according to CSA

N