Catalog No. : LN2D9BU00
Description: ENSEIGNE DE SORTIE POLY. NEMA-4X NOIR
CUP: 787321178297
Enseigne de sortie à Pictogramme, double face, Direction du Flèche/Chevron: Flèche vers le bas 90°, Couleur: noir, 120 à 347VAC, sans DC, Type d'Unité: NEMA-4X et NSF
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.