Catalog No. : LDE1U9AAACD
Description: D.CST EDGLT PICTO ANG AC/DC UP90
CUP: 624616372155
Enseigne de sortie à Pictogramme, Flèche vers le haut 90 Degrés, Simple face, Couleur du Boitier: Brossé Aluminium, Option de garniture: angulaire, 120 à 347VAC, 6 à 24VDC, Montage standard
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.