Catalog No. : KSLC-13-4NS-SS
Description: BRZ BOLT SUBSTA STUD CONNECTOR STRT
CUP: 783786735723
Bronze Bolted Substation Stud Connector (Straight - Silver Plated) - Stud to Pad - 2 inch-12 Stud to 3 X 3 inch 4 hole Pad, with Stainless Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |