text.skipToContent text.skipToNavigation

Catalog No. : JE6-A100

Description:  AGL JB SPECIAL 1 INCH@ A

CUP: 708917302735

J-Line 60 Amp, 20 degreeAngle Enclosure, 1 inch at A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

One-piece interior assemblies interchangeable from regular to reverse service in the field with a screwdriver. Reversed contacts flexibility within any housing.

Application

Value alternative to MaxGard< in 3 Pole 4 Wire, 30 to 200 Amp applications with less severe need.

Specifications

Amperage Rating

60 Amps

Classifications

Brand Name

Russellstoll