text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 866

Catalog No. : J866

Description:  SUSPENSION ACIER

CUP: 785991797503

Suspension en acier, matériau calibre 12. 1-1/4 pouce large x 3-1/2 pouces de long. Diamètre du trou de vis 11/32 pouce. Supporte un ou deux câbles ou tubes jusqu"à 1-5/16 pouce de diamètre extérieur.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Supports one large or two small cables or tubes up to 1-5/16 in. O.D.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant